Earthing Straps, ECFE
Hover to magnify image or click to enlarge
Earthing Straps, ECFE
This earthing strap is pre-cut and has pre-punched connection holes, which facilitates both procurement and installation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessories
Features
- Description: For earthing and potential compensation between panels, parts and the enclosure's frame.
- Length: 300 mm.
- Material: Tinned electrolytic copper 0.15 mm wire.
- Working temperature: Up to 105ºC.
- Pack quantity: 10 pieces.
- Mounting requirements: Add ECF connection set for fixing strap to painted frame.
Specifications
Thickness | 0.006 in |
Thickness | 0.15 mm |
Material | Copper |
Finish | Tinned |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.