Hygienic Design Protective Fan Cover, ECHD
Hover to magnify image or click to enlarge
Hygienic Design Protective Fan Cover, ECHD
Specially designed to meet the needs of harsh sanitary operations in the food & beverage industry, these new covers have a higher IP rating to help protect EF filter fans against water ingress.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Accessories
Features
- Description: Designed for the food & beverage industry with special materials for harsh sanitary operations, this cover helps protect filter fans in wash down environments against water ingress. With the shroud fitted in place, EF filter fans increase in rating from IP 54 to IP 56. The cover can be easily removed for maintenance operations and gasket replacement, and also can be opened to a 35º angle for easy filter cleaning. The sloped-top cover prevents liquids and other debris from pooling. Folded and seam welded. (Machining is required).
- Protection: Corresponds with IP 56 Type 4, 12 when fitted over EF outdoor filter fan (ECHD70 only Type 12).
- Pack quantity: 1 piece with mounting accessories.
- Material: AISI 304L pre-grained stainless steel. Blue silicone gasket, FDA 21 CFR 177.2600 compliant.
- Finish: 400 pre-grained stainless steel.
- Corresponds with IP 56 Type 4, 12 when fitted over EF outdoor filter fan (ECHD70 only Type 12)
Specifications
Finish | Brushed |
Material | Stainless Steel 304 |
Color | Unpainted |
Mandatory
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.