Screw Cover Type 12
Hover to magnify image or click to enlarge
Screw Cover Type 12
Ideal for a broad range of applications, this enclosure's screw cover is secured in each corner for a positive seal but easily removed for modifications.
Industry Standards
UL 50, 50E Listed; Type 12, 13; File No. E27525
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27525
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC: Type 12 and 13
CSA, File No. 42184: Type 12
IEC 60529, IP65
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Seams continuously welded and ground smooth
- Bonding provision on cover
- Oil-resistant gasket
- Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
- External wall-mounting brackets for easy installation
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.