Socket Strip, SCHUKO/UTE, Local Display
Hover to magnify image or click to enlarge
Socket Strip, SCHUKO/UTE, Local Display
PDU with local power meter. Relevant Power data are shown on an integrated display.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Integrated measurement and display via local display unit
- Socket strips with Schuko sockets
- Mounting height 1 U
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Horizontal and vertical mounting
- Measurement functions: Voltage, Current, Power, Frequency, cos phi
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.