Barrier Kits Bracket-Mounted
Hover to magnify image or click to enlarge
Barrier Kits Bracket-Mounted
Divides wireway into two or three compartments. Plated spring steel brackets hold barriers in place by friction fit inside wireway. Order barrier and bracket separately. Recommended spacing increments of 3 ft.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Divides wireway into two or three compartments
- Plated spring steel brackets hold barriers in place by friction fit inside wireway
- Order barrier and bracket separately. Recommended spacing increments of 3 feet
Specifications
Color Code | ANSI 61 |
Finish | Galvanized; Powder Coated |
Color | Gray |
Material | Mild Steel |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.