Novastar Base Plate, Multi Pieces, Open at Rear
Hover to magnify image or click to enlarge
Novastar Base Plate, Multi Pieces, Open at Rear
Base plate is a plain steel blanking plate fitted to the cabinet base. Restricts air-flow into the cabinet from floor cavity and can be opened for cable ducting.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Base is open at rear for cable ducting; opening can be closed with a plain or perforated cover, filter plate or brush strip
- Rear opening, width 440 mm, depth 70 mm
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.