Skip to main content

Please Select Your Country/Language Preferences

Socket Strip, SCHUKO, 6 Sockets, 19", With Fault Current Protection and Overcurrent Protection

Catalog#: 60110-217

Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with Schuko outlets.

Read more Read less
  • RoHS
  • EAC
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources CAD
Related Accessories Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al extrusion, 1 U, anodised, for socket inserts and functional elements 1
2 SCHUKO socket inserts (35° turned, PA, RAL 7035) and a fault current protection FI, 250 V / 16 A / 30 mA, as well as a locking device nominal current 16A 6
3 Endpiece, PA, RAL 7035, removable 2
4 Connecting cable, black, 2 m, 05VV ‐F 3G 1,5 mm², with SCHUKO / UTE-Connector / plug, PVC, encapsulated 1
5 Mounting angle, PA, RAL 7035 2
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us