Mounting Plate, GCPZ
Hover to magnify image or click to enlarge
Mounting Plate, GCPZ
The steel mounting plate contributes to speeding up the assembly of the console, since it can be machined easily and equipped with components before being mounted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: Standard mounting plate for MPG(S) console. Adjustable in depth using MPGDA accessory.
- Material: 2.5 mm galvanized steel.
- Pack quantity: 1 plate with mounting accessories.
Specifications
Thickness | 0.1 in |
Thickness | 2.5 mm |
Material | Mild Steel |
Finish | Plated |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.