nVent ERICO Cadweld Plus Rail Track Connector Bond Kit, Single-Leg
Hover to magnify image or click to enlarge
nVent ERICO Cadweld Plus Rail Track Connector Bond Kit, Single-Leg
The nVent ERICO Cadweld Plus Rail Track Connector Bond Kit, Single-leg, is intended to be welded to the web of the rail at the neutral axis as a single-leg connection. The kit has all the necessary components to establish a welded bond connection to the web of the rail. This technique guarantees connection reliability and consistent electrical resistance, using nVent ERICO Cadweld Plus welding material. The bond is designed to be welded at the rail profile neutral axis level, where the stress and strain are minimal.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Provides unchanging electrical resistance
- Superior corrosion resistance
- Easy installation, with minimum installer training required
- Simple and highly-portable installation equipment
- Equally usable on old, worn, or new rails
- Available as bond-only or incorporated in a Bond Kit including all necessary parts to ensure easy handling at jobsite
Specifications
Handle Clamp | C105B x 2, Sold Separately |
Material | Cadmium Bronze;Copper Alloy |
Finish | Electrogalvanized;Tinned |
Bond Terminal Style | Tab |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including cadmium, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.