Pedestal Rail Grinder
Hover to magnify image or click to enlarge
Pedestal Rail Grinder
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Related Products
Features
- Construction-grade grinding machine for production rail bonding
- Includes: Pedestal rail grinder, base plate, flexible shaft adapter, spindle, wheel guard, 6" (152.4 mm) grinding wheel, and stone dresser
- 3.5 HP Briggs & Stratton® I/C Grinder with 6' (1.8 m) shaft and housing
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.