Potential Equalization Clamp
Hover to magnify image or click to enlarge
Potential Equalization Clamp
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- High peak current capability provides long service life
- Weatherproof enclosure is suitable for direct burial
- The PEC100 is ATEX approved and suitable for use in potentially explosive atmospheres
Specifications
Certifications
UKCA, ERICO PEC100
English
EN IEC 60079-0 EN IEC 60079-15
CE, ERICO PEC100
English
EN60079-0 EN60079-15
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.