Rail Drill Machine, Four-Cycle Gas-Powered
Hover to magnify image or click to enlarge
Rail Drill Machine, Four-Cycle Gas-Powered
The SBM-V range of petrol/gasoline rail drills are designed for smooth, reliable and powerful drilling operation. It works with products of all sizes, from signalling bond hole applications to fishbolt hole sizes. A wide range of accessories are available, including clamping units, drill cutters, and rail profile and special application templates.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Compact and easy to use
- Quiet 4-stroke 0.83 horsepower (0.62 kW) engine with a 267 rpm spindle speed
- Lightweight design
- A range of interchangeable templates to suit all common rail profiles
- Uses industry-standard drill cutters
- Comes standard with COOLTANKASSY (715375) Rail Drill Machine Coolant Tank and SBMTOOLSET (715395) Rail Drill Machine Tool Set for easy maintenance
- Includes metal carrying case
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.