SB/SBL Hollow Core Rail Drill Bit
Hover to magnify image or click to enlarge
SB/SBL Hollow Core Rail Drill Bit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Designed for high-speed drilling applications
- Withstands approximately 40 uses
- Can be reground for further use
- Specifically developed for rail steel
- 3/4" (19 mm) Weldon shank
- Allows for short drill times
- High durability provides extended lifetime
Specifications
Material | High-Speed Steel |
Finish | TIALN Coating |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.