Thin Wall Pipe Ground Clamp Assembly
Hover to magnify image or click to enlarge
Thin Wall Pipe Ground Clamp Assembly
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Tinned copper strap draws tightly around pipe
- All hardware is included
- Includes emery cloth and anti-oxidant compound
- Conductor stub is easily spliced to ground conductor
- nVent ERICO Cadweld connection of conductor to strap eliminates a mechanical interface
Specifications
Material | Copper;Silicon Bronze |
Finish | Tinned |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.