MFPT nVent ERIFLEX Flexibar Punching Tool
Hover to magnify image or click to enlarge
MFPT nVent ERIFLEX Flexibar Punching Tool
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Works with copper or aluminium busbar and nVent ERIFLEX Flexibar
- Punches flat and clean hole edges
- Accurately punches nVent ERIFLEX Flexibar in a single operation without marking the copper laminates
- Quick and easy installation
- Quick setup with interchangeable punch and die system
- Large range of round punches and dies available
- Includes adjustable throat depth stop
- Removable handle
- Portable tool can be used on the jobsite or attached to a workbench
- RoHS compliant
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.