Mounting Angles (19-inch), DNN
Hover to magnify image or click to enlarge
Mounting Angles (19-inch), DNN
19" equipment can be easily fitted in consoles, either in the factory or in the field, when these profiles are used.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To achieve 19" or partial 19" in 800 mm wide enclosures, these profiles can be mounted with the mounting brackets DNB. To achieve 19" in 600 mm wide enclosures, use the brackets DND.
- Material: 2 mm zinc plated steel.
- Pack quantity: 2 pieces.
- Zinc plated steel profiles with front and side hole patterns that are spaced 482,6 mm (19-inch) apart for consoles
- The profiles provide a quick and easy solution in achieving 19-inch full or partial height spacing within consoles, either by using the fixation brackets, DND on 600 mm wide enclosures, or DNB on 800 mm wide enclosures
- 19-inch equipment can be easily installed into consoles either in the factory or in the field
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Material | Steel |
Color | Unpainted |
Finish | Zinc Plated |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.