nVent LENTON Inspection Wrench
Hover to magnify image or click to enlarge
nVent LENTON Inspection Wrench
nVent LENTON taper-threaded couplers are typically installed with a standard pipe wrench. The nVent LENTON inspection wrench is provided to check tightness of connections. The frequency of inspection is set by the governing building codes or inspector.
When installing nVent LENTON taper-threaded products, refer to the specific nVent LENTON Product Instruction Sheets and/or Governing Building Codes and Approvals for the proper wrench setting. The specified torque value is easily set using the scale attached to the wrench.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- All wrenches are marked with unique serial numbers
- Setting of torque values is simple
- Used on multiple bar sizes
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.