EMC Filter Fans, EFE
Hover to magnify image or click to enlarge
EMC Filter Fans, EFE
This EMC vertical filter fan, EFE, with a IP 54 protection degree, is easy to install thanks to its click-in feature. Unnecessary downtime is avoided, since water and dust are prevented from entering the enclosure through the filter, and the reliable fan motor will ensure constant ventilation. EMC performance is maintained on an EMC enclosure with this filter fan.
Industry Standards
cUL
CE UKCA
EAC
CE
GOST
UR
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: EMC capable filter fan. Special EMC screen in combination with stainless steel contact strips guarantee good contact with enclosure surface. Cutting edge surface of the enclosure needs to be blank for contact. Long service life.
- Approvals: CE, GOST, UR, cUL.
- Material: Plastic, UL 94-V0. EMC screen: stainless steel, contact strips.
- Pack quantity: 1 fan with filter.
- The filter fan is reliable due to its high quality motor, as well as being easy to install
- EMC performance is maintained when installed on an EMC enclosure
- Component failure and unnecessary downtime is avoided as water, dust and electromagnetic interferences are prevented from entering the enclosure and the reliable motor ensures that there is constant ventilation
- The click-in feature reduces the customer's labour cost due to the ease of installation
- The filter fan should be installed together with at least one exhaust filter, EFAE
- Filter mat (EN779) G4
- Bearing Type: Sleeve
Specifications
Filter Efficiency | 90 % |
Protection Rating | IP54 |
Color | Light Gray |
Material | Plastic |
Finish | Textured |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.