Hazardous Location Enclosures Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Hazardous Environments (15) Height 4.02 in (1) 5.98 in (1) 7.01 in (1) 8.5 in (1) 10 in (1) 11.81 in (2) 12 in (1) 15.75 in (4) 16 in (4) 19.69 in (3) 20 in (3) 23.62 in (3) 24 in (3) 29.53 in (3) 30 in (3) 35.43 in (1) 36 in (1) View All View Less Apply Height 102 mm (1) 152 mm (1) 178 mm (1) 216 mm (1) 254 mm (1) 300 mm (2) 305 mm (1) 400 mm (4) 406 mm (4) 500 mm (3) 508 mm (3) 600 mm (3) 610 mm (3) 750 mm (3) 762 mm (3) 900 mm (1) 914 mm (1) View All View Less Apply Width 4.02 in (1) 5.75 in (1) 5.98 in (1) 7.01 in (1) 10 in (1) 11.81 in (4) 12 in (3) 15.75 in (4) 16 in (4) 19.69 in (3) 20 in (3) 23.62 in (4) 24 in (4) 29.53 in (1) 30 in (1) View All View Less Apply Width 102 mm (1) 146 mm (1) 152 mm (1) 178 mm (1) 254 mm (1) 300 mm (4) 305 mm (3) 400 mm (4) 406 mm (4) 500 mm (3) 508 mm (3) 600 mm (4) 610 mm (4) 750 mm (1) 762 mm (1) View All View Less Apply Depth 2.99 in (1) 4.02 in (2) 5 in (2) 5.91 in (4) 6 in (4) 8 in (9) 8.27 in (10) 11.81 in (2) 12 in (2) View All View Less Apply Depth 76 mm (1) 102 mm (2) 127 mm (2) 150 mm (4) 152 mm (4) 203 mm (9) 210 mm (10) 300 mm (2) 305 mm (2) View All View Less Apply Protection Rating NEMA Type 4 NEMA Type 4X NEMA Type 12 IP66 Product Family Zonex (15) Filter1Filter applied: 1Category: Hazardous Location EnclosuresView All Filters (1) SubcategoriesZonex Stainless Steel Terminal Box, EXE-SBDetailsZonEx ATEX IECEx Type 4X Hinged 316SS EXE DesignDetailsZonex Stainless Steel Wall Mount Enclosures, EXE-WMDetails