Syspend 281-Max 48-mm Round Tube Flange Coupling and Adapter
Hover to magnify image or click to enlarge
Syspend 281-Max 48-mm Round Tube Flange Coupling and Adapter
Syspend 281-Max 48-mm Round Tube Flange Coupling attaches the Vertical Motion Pedestal Tube or any 48-mm round tube to the enclosure. Enclosure can be rotated 300 degrees and locked in position. Includes safety stop and maintenance-free bearing.
Syspend 281-Max Adapter is required to attach the Flange Coupling to a standard HOFFMAN HMI enclosure that uses a 60 x 60-mm hole pattern (i.e. Syspend Aluminum HMI and Concept HMI). Adapter is not required as the Coupling attaches to enclosure using a 48 x 48-mm hole pattern directly.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Gasket and mounting hardware are included
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifications
Material | Aluminum |
Color | Jet Black |
Finish | Powder Coated |
Color Code | RAL 9005 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.