Separation Plates For Cable Section For Power Distribution, MSPM
Hover to magnify image or click to enlarge
Separation Plates For Cable Section For Power Distribution, MSPM
Separation plate to segregate the front space in the cable section from the busbar space. It includes the profiles in which the separation plate is fixed, and in which the fixation cables profiles MSCFR/MSCFS must be fixed too.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Accessories
Features
- Description: Separation plate to segregate the front space in the cable section from the busbar space. It includes the profiles in which the separation plate is fixed, and in which the fixation cables profiles MSCFR/MSCFS must be fixed too.
- Material: 3 mm reinforced polycarbonate, and 1.5 mm galvanized steel.
- Delivery: 2 vertical profiles to fix the seperation plate and mounting material.
- Two vertical profiles to fix the seperation plate and mounting material
Specifications
Thickness | 0.12 in |
Thickness | 3 mm |
Color | Gray |
Material | Polycarbonate |
Finish | Smooth |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.