EuropacPRO 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle
EMC Shielded subrack for backplane mounting, heavy version with tox welded side panels and front handle.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Subrack with side panel type H ("Heavy"), 19" bracket is firmly fixed to side panel (tox-cold welded) and includes handles
- Modifications such as cutouts, different finishes or dimensions available
- Supplied as space-saving flat-pack
- Aluminum construction
- Horizontal rail type "Heavy"
- Rear horizontal rail for backplane mounting with insulation strip
- EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels, testing in accordance with VG 95373 part 15
- Shock and vibration tested to the German "Bahn" standards BN 411002, BN 411003
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
- IP 20, in accordance with IEC 60529
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.