Skip to main content

Please Select Your Country/Language Preferences

nVent CADDY Pyramid Rooftop Systems

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
Filter0

Subcategories

nVent CADDY Pyramid ST Strut-Based Supports

nVent CADDY Pyramid ST Strut-Based Supports

A strut-based support utilizing an engineered thermoplastic base with a UV stabilizer. Offers excellent load distribution with high load ratings.
nVent CADDY Pyramid RL Roller-Based Supports

nVent CADDY Pyramid RL Roller-Based Supports

A polymeric roller-based support that helps ensure long-lasting performance and smooth roller actions. Provides superior durability for rooftop environments.
nVent CADDY Pyramid H-Frame

nVent CADDY Pyramid H-Frame

A fast and economical solution that keeps installation costs low and allows flexibility in fabricating the H-frame on site.
nVent CADDY Pyramid Equipment Supports

nVent CADDY Pyramid Equipment Supports

A fast, flexible and innovative system for supporting heavy-duty mechanical services on rooftop surfaces.
nVent CADDY Pyramid 50 Foam-Based Support

nVent CADDY Pyramid 50 Foam-Based Support

nVent CADDY Pyramid EZ Rubber-Based Supports

nVent CADDY Pyramid EZ Rubber-Based Supports

EPDM rubber-based and height-adjustable. Requires no tools or fittings, making installations easier than ever.
nVent CADDY Pyramid Universal Support

nVent CADDY Pyramid Universal Support

nVent CADDY Pyramid Tool-Free Supports

nVent CADDY Pyramid Tool-Free Supports

Provides a fixed-height mounting platform 4" (102 mm) off the roof surface with 5.5", 10" or 16” (140 mm, 254 mm, or 406 mm) lengths with included push down tool-free fasteners.

Products | 19 results (44 items)

PH35615.jpg image

nVent CADDY Pyramid ST Adjustable Strut Support

Allows elevation changes of up to 18" (457 mm) off the roof surface with 10" or 16" (254 mm or 406 mm) of usable strut length.
PH37463.jpg image

nVent CADDY Pyramid Equipment Support Kit, 6 Post Base

Includes all post bases, hardware and framing needed for an out of the box solution to construct a 78.8" (2 m) equipment support.
PH35624.jpg image

nVent CADDY Pyramid ST Bridge Assembly

Provides a fixed-height mounting platform 5.6" (142 mm) off the roof surface with 24" to 60" (610 mm to 1524 mm) of usable strut length.
PH36132.jpg image

nVent CADDY Pyramid Equipment Support Frame Extension Kit

Add to any 39.4" (1 m) or 78.8" (2 m) equipment support kit to extend the size of the frame in 39.4" (1 m) increments to create custom sizes and configurations.
PH3245.jpg image

nVent CADDY Pyramid 50 Foam-Based Support

The original nVent CADDY Pyramid design provides lightweight support with roof-friendly materials.
PH36133.jpg image

nVent CADDY Pyramid Equipment Support Height Extension

Height extension used to lift the frame up to 31 1/2" (800 mm) off the roof surface.
PH39159.jpg image

nVent CADDY Pyramid Universal Support

Provides a fixed-height mounting platform 4" (102 mm) off the roof surface with 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths with captive stainless steel nuts to accommodate custom applications.
PH34591.jpg image

nVent CADDY Pyramid Equipment Support Post Base

Individual post base with height adjustable leg 12" to 18" (305 to 457 mm) gives you the flexibility to create your own equipment support with strut.
PH34590.jpg image

nVent CADDY Pyramid Equipment Support Clamp

Clamp to secure heavy-duty mechanical equipment when creating a custom frame out of strut.