The nVent CADDY line of innovative rigid bracing products was designed to provide superior performance and meet the highest seismic load requirements. The products have been designed with the end user in mind and provide contractors with labor-saving features to promote quick and easy installation. The system of products supports lateral and longitudinal bracing and offers a wide range of structural and pipe attachments.
Features
- Patent-pending lateral braces eliminate need for multiple trips up and down ladders
- Adjustable design can be used with different brace pipe sizes, providing flexibility on the jobsite and reducing contractor inventory
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- One wrench size fits all required hardware, eliminating the need to change tools
- cULus® Listed
- FM® Approved
- HCAI® Pre-Approved (OPM-0062) for Fire Sprinkler applications to the 2013 California Building Code
- HCAI® Pre-Approved (OPM-0542) for MEP applications to the 2019 California Building Code
Filter applied: 1
Products | 11 results (41 items)
Cone Point Shear Bolt
Cone point bolt with snap-off bolt headfor easy installation and inspection of seismic sway braces.
Universal Sway Brace
The nVent CADDY Universal Sway Brace is an easy, slip-on seismic sway brace for suspended pipes.
Steel Flange Adapter
Adapter used to fasten a seismic brace to a steel flange.
Lateral Telescoping Brace Assembly
Telescoping brace assembly eliminates the need to cut pipe, minimizing waste and allowing one person to effectively complete the installation.
Steel Flange Adapter Assembly
Preassembled adapter used to fasten a seismic brace to a steel flange.
Quick Grip Jr. Lateral Sway Brace
Seismic lateral restraint for single pipe that eliminates trips between structure and service pipe during installation.
Adjustable I-Beam Adapter
Telescopic adapter assembly with a retainer strap used to fasten a seismic brace to a steel flange.
Quick Grip Lateral Sway Brace
Seismic lateral sway brace for single pipe that eliminates trips between structure and service pipe during installation.
Multi Attachment
Seismic attachment to concrete or wood structures that disperses load over two anchors.
Strut Seismic Hinge
Seismic.
Universal Structural Bracket
Universal design allows one product to attach directly to concrete, wood, bar joist or I-beam adapters.