Wall Angle Support, fits 18.00, White, Steel
Hover to magnify image or click to enlarge
Wall Angle Support, fits 18.00, White, Steel
Catalog#: LWASK18W
The Cable Runway Wall Angle Support provides support to ladder rack from a wall or other flat surface. It is made of 2-inch x 2-inch, 10ga painted or plated steel. The kit includes two J-bolts, nuts and screws.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- The Cable Runway Wall Angle Support provides support to ladder rack from a wall or other flat surface
- It is made of 2-inch x 2-inch, 10ga painted or plated steel
- The kit includes two J-bolts, nuts and screws
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.