CableTek-EC Vertical Cable Manager
Hover to magnify image or click to enlarge
CableTek-EC Vertical Cable Manager
The CableTek-EC Cable manager is attached to the sides and/or in between open-frame racks to economically provide support, easy access and proper cable management with easy cable installation for Network rack-mount equipment. The front side provides support, management and high cable capacity for patch cords with easy-to-remove front covers standard. The rear of the manager provides the same support for horizontal cabling (Cat 5e, 6, 6A and fiber). CableTek-EC Vertical Cable Managers are available in single- and double-sided versions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Universal mounting pattern for 2- and 4-post open-frame racks
- Easy-to-install with self-aligning, self-captivating carriage bolts for single-sided attachment
- Arrowhead supporting fingers provide easy insertion, removal and alignment of Cat 5e, 6, 6A and other cable types
- Deep cable depth provides smooth transition of cables from vertical to horizontal positions
- Large feed-through holes and pre-scored grommets provide cable feed from front to back of cable manager
- Unobstructed cable access for all rack unit locations
- Extra deep cable channel for maximum cable density has multiple cable tie-down points
- Standard front cover, with field installed snap hinges, provides cable access from right, left or neutral
- Double-sided models with supporting fingers include front central latching cover and rear snap-on cover
- Double-sided models with posts and gates support and contain cables. Five posts and gates are included; additional sets are available as accessories
- Posts snap into pre-punched holes in the back of the cable manager
- Gates snap onto posts, open from left or right as needed and swing 280º for cable access. Posts can be used alone as slack spools to control long patch cords
- The single-sided cable manager can be upgraded with CableTek Post and Gates Kits
- CableTek Rear Cover is sold separately as an accessory for vertical cable managers with posts and gates, and is fully field installable; no tools needed
- Easy-to-remove front cover is multi-formed, light-weight aluminum with high-strength, black composite snap-on hinge points and hinges right, left or neutral
- Rear posts and gates on double-sided models are high-strength, black composite with all edges rounded
- Arrowhead supporting fingers are high-strength, black composite with all edges rounded
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.