ComLine Ground Buss
Hover to magnify image or click to enlarge
ComLine Ground Buss
The Ground Buss is a copper bar that features wiring tie points within the cabinet, providing a central grounding point. It mounts on studs provided on the cabinet side. Tie-point spacing is 3/4-in. pair-to-pair and 5/8-in. across each pair. The ground studs are 1/4-20 x .75-in. on 3/4-in. centers.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Ground Buss is a copper bar that features wiring tie points within the cabinet, providing a central grounding point
- It mounts on studs provided on the cabinet side
- Tie-point spacing is 3/4-in. pair-to-pair and 5/8-in. across each pair
- The ground studs are 1/4-20 x .75-in. on 3/4-in. centers
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.