Concept Swing-Out Rack Frame
Hover to magnify image or click to enlarge
Concept Swing-Out Rack Frame
Swing-Out Rack Frames provide 120-degree swing-out access for 19-in. rack equipment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Welded rack frame mounts to front flange
- Distance from frame to door surface is 1.32 in. (33 mm) for solid doors and 1.07 in. (27 mm) for window doors
- Mounting hinge and latching hardware provided
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.