DIN 3 Rail with Self-Adhesive
Hover to magnify image or click to enlarge
DIN 3 Rail with Self-Adhesive
DIN 3 Rail with Self-Adhesive is designed to directly mount small DIN rail mountable components or use as DIN 3 rail holder. Use in tight spaces where installation of a DIN rail is not possible. Industrial grade adhesive is used to avoid hole drilling with fast installation. Each unit can hold up to 1.1 lbs. (500g) in weight. Fasteners may be used for increased load rating. DIN 3 Rail with Self-adhesive can only be mounted on smooth surfaces, e.g. metals, lacquered surfaces and plastics (except polyethylene, polypropylene and rubber). The surfaces must be dry and free from dust, oil, separating agents and other contamination.
Industry Standards
Material conforms to UL 94V-0
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- DIN 3-style, symmetrical
- Constructed from UL 94V-0 rated black plastic
- Each unit can hold 1.1 lbs. (500g) after a 24-hour waiting period
- Mounting self-adhesive (non-aging, high-performance adhesive strip)
- Optional screw mount; five 10-32/M5 screws are provided
- Hole pattern 0.5 in. (12.8 mm) distance, Ø 0.14 in. (3.6mm)
- Five self-adhesive DIN rails per kit
- Operating / Storage temperature -49 F to +158 F (-45 C to 70 C)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.