GL66 Stainless Steel Terminal Box 1/4 Turn Latch Type 4x
With streamlined styling and an attractive finish, these enclosures are an excellent option when style and function are key. Manufactured in Type 304 stainless steel, these enclosures are ideal for indoor or outdoor applications which require corrosion protection from chemicals and water. The enclosures contain an external body flange to prevent contaminants from entering the enclosure; a strong door with removable hinges; a conductive panel and quarter-turn latch with 3mm double-bit insert for a secure closure.
Industry Standards
UL 508A Listed; Type 3, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3, 4, 4X, 12; File No. E61997
Mounting brackets required to meet UL/CSA external mounting requirements.
NEMA/EEMAC Type 4, 4X, 12
CSA, File No. 42186: Type 4, 4X, 12
IEC 60529, IP66
Features
- Removable hinges and double-bit latch insert
- Dimensions in millimeters
- Manufactured from Type 304 14 and 16 gauge stainless steel; 16 gauge doors and 14 gauge bodies
- Type 316 stainless steel hinge pins
- Seams continuously welded and ground smooth
- External formed 90 degree body flange
- Large perimeter body opening
- Mounting holes in back of body for direct mounting or for optional external mounting brackets
- Seamless foam-in-place gasket
- Grounding stud on the body
- Bonding provision on the door
- Quarter-turn latches furnished with 3mm double-bit insert
- Door opens 180 degrees
- Furnished hardware kit includes 12 gauge back panel, panel mounting screws, grounding hardware and sealing washers for wallmounting holes
- Installation instructions
Specifications
Finish | Brushed #3 |
Material | Stainless Steel 304 |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.