HN 3R Side-Mount Filter Fans
Hover to magnify image or click to enlarge
HN 3R Side-Mount Filter Fans
HN 3R Side-Mount Filter Fans quickly install into enclosure with a click-fit design; no tools or screws required. Grilles open with the flick of a finger for easy filter replacement.
Industry Standards
UL/cUL Listed; File No. E482010
CE
EAC
Type 12, 3R standard
IP55 standard on all models except HN04
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Click-fit design quickly installs into enclosure wall; no tools or screws required
- Grille opens with the flick of a finger for easy filter replacement
- Enclosure side wall mounting
- Reverse airflow option on items ending with “R” available to push/pull air through higher static pressure
- Standard rope gasket provides proper seal to the enclosure
- Similar cut-out sizes as other filter fan manufacturers
- Terminal block connections
- Optional thermostat available to save energy and extend service life
- Hinged grille remains attached after opening
- Size range from 4 in. (102 mm) to 12 in. (305 mm)
- Service life hours from 40,000 to 98,000 hours
Specifications
Color | Black |
Material | Plastic |
Color Code | RAL 9005 |
Finish | Smooth Matte |
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.