Skip to main content

Please Select Your Country/Language Preferences

LBoxClosedandPop Product Photo Hover to magnify image or click to enlarge

L-Box Type 1

The low-profile, vertically-oriented L-Box wall-mount cabinet is extremely versatile and can be used in public settings to mount, store and protect network equipment, patch panels and connections. The hinged, L-shaped door provides full access on two sides to installed equipment while fixed rack angles accommodate varying equipment sizes.

Read more Read less

Industry Standards

UL 2416 Listed; File No. E230874

cUL Listed per CSA C22.2 No. 182.4; File No. E230874

Ventilation complies with UL 60950

Designed in accordance with BICSI TDMM Tenth edition,

Chapter 7, Telecommunication Enclosures (TE)

EIA 310-D

IEC 60529, IP30

NEMA Type 1

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.