Panel 19-inch Bottom-Hinged
Hover to magnify image or click to enlarge
Panel 19-inch Bottom-Hinged
Hinged panel pivots to 90 degrees with positive stop, providing a stable platform for punch-down interconnects. Thumbscrews secure the panel in the upright position. Integral Velcro® cable tiedown slots facilitate cable routing. Cover protects equipment and cables. Shipped fully assembled. Velcro® is a trademark of Velcro Industries B.V.
Industry Standards
UL 2416 Listed; File No. E230874
cUL CSA C22.2 No. 182.4 Listed, File No. E230874
EIA 310-D
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Hinged panel pivots to 90 degrees with positive stop, providing a stable platform for punch-down interconnects
- Thumbscrews secure the panel in the upright position
- Integral Velcro® cable tiedown slots facilitate cable routing
- Cover protects equipment and cables
- Shipped fully assembled
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.