Skip to main content

Please Select Your Country/Language Preferences

LAY-IN WIREWAY PANEL ADAPTER; 52090; F22GPA; 15492; F33GPA; 52250; F44GPA; 52420; F66GPA; 52680; F88GPA; 45840; F1010GPA; 51930; F1212GPA Hover to magnify image or click to enlarge

Panel Adapter

A flanged fitting which allows the wireway to be securely connected to an enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.