ProLine Horizontal Cable Trough
Hover to magnify image or click to enlarge
ProLine Horizontal Cable Trough
The ProLine Horizontal Cable Trough is used for routing cable front-to-back in a server or data cabinet. It mounts to a side or top of a 1- or 3-row grid strap. It can also mount directly to mounting channels with the APSM6CN Mounting Kit. This product features the ability to use multiple units together.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The ProLine Horizontal Cable Trough is used for routing cable front-to-back in a server or data cabinet
- It mounts to a side or top of a 1- or 3-row grid strap
- It can also mount directly to mounting channels with the APSM6CN Mounting Kit
- This product features the ability to use multiple units together
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.