Skip to main content

Please Select Your Country/Language Preferences

PROLINE-PC Product Photo Hover to magnify image or click to enlarge

PROLINE-PC Modular Enclosure Type 12

ProLine-PC Modular Enclosures are ideal for applications that require housing standard PCs and keyboards. A modular system, these enclosures provide multiple configuration possibilities-simply add components to the frame to create a single enclosure, or gang multiple enclosures for larger or more complex applications.

Read more Read less

Industry Standards

UL 508A Listed; Type 12; File Number E61997

cUL Listed per CSA C22.2 No 94; Type 12; File Number E61997

NEMA/EEMAC Type 12

CSA File Number 42186: Type 12

VDE IP55

IEC 60529, IP55

Read more Read less Print This Page
Details

Features

Specifications

Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.