Skip to main content

Please Select Your Country/Language Preferences

ARAK24_L-StyleRackMntAngleKit; ARAK24; RACK ANGLE; L-STYLE; PHOTO RENDERING; CAD RENDERING Hover to magnify image or click to enlarge

Rack Mounting Angle L Style for 24-in. wide Wall-Mount

Rack mounting angles are designed for standard 24-in. (610-mm) wide one-door, Wall-Mount Type 4 and 12 enclosures. A pair of pre-cut rack mounting angles are available for mounting 19-in. (483-mm) rack-mounted equipment. To install, drill small holes in the sides of the enclosure and bolt angles in place.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.