RF Solar Combiner Box
![RF-6_SolarCombinerBox_Grp_sq.png RF-6 Solar Combiner Box Group](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam/assets/RF-6_SolarCombinerBox_Grp_sq.png.webp?itok=vDUfAURG)
![RF-6_SolarCombinerBox_Grp_sq.png RF-6 Solar Combiner Box Group](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam/assets/RF-6_SolarCombinerBox_Grp_sq.png.webp?itok=vDUfAURG)
RF Solar Combiner Box
RF Solar Combiner Boxes support the combination of up to 3, 4, 6, 8 or 12 strings. RF-3, 4, 6 are ungrounded while RF-8 and 12 are grounded. Housed in a fiberglass enclosure, the combiner boxes offer unparalleled protection against exterior elements. The oversized busbars reduce losses and offer improved efficiency for connections.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Mountable on solar rail using brackets
- Works with grounded string inverters
- Fiberglass enclosure with twenty year usable outdoor life
- Touch-Safe fuse holders
- Input Wire Size Range: #6 - #14 AWG
- Connector Type: Screw Clamp
- Maximum Current Per Terminal: 24A
- Maximum Fuse Size: 30A
Specifications
Material | Fiberglass |
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth Matte |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.