Safety Lockout
Hover to magnify image or click to enlarge
Safety Lockout
Safety Lockouts provide a means of using multiple padlocks on a secured power source. Manufactured with six station holes. Overall length is 5.06 in. (128 mm) and padlock holes are .38-in. (10-mm) in diameter.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Padlock is not included
- Catalog number ASL6C includes a 10.00-in. (254-mm) plated steel chain
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.