Swivel Nipples Feed-Through
Hover to magnify image or click to enlarge
Swivel Nipples Feed-Through
Feed-Through Swivel Nipples are used for adjusting wireway to different angles. Regular type is used between adjacent wireway sections or fittings while the box entry type is used when entering an enclosure. Protects wires and cables against dust in a broad range of industrial applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Feed-Through Swivel Nipples are used for adjusting wireway to different angles
- Regular type is used between adjacent wireway sections or fittings while the box entry type is used when entering an enclosure
- Protects wires and cables against dust in a broad range of industrial applications
Specifications
Color Code | ANSI 61 |
Color | Gray |
Material | Mild Steel |
Finish | Powder Coated |
Approval Agency Certificate
Case Study
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.