Skip to main content

Please Select Your Country/Language Preferences

DG73_VertGrdBarKit; Grd Bar; Ground Accessories; Photo Rendering; CAD Rendering Hover to magnify image or click to enlarge

Vertical Ground Bar Kits

The Vertical Ground Bar Kit mounts vertically on a rack, providing a convenient place to connect equipment grounds. It is made of electrolytic tough-pitch 110 copper alloy. The kit includes a ground bar with a compression lug for #2 wire, connection hardware, and mounting hardware.

These components meet open frame rack and cabinet bonding and grounding requirements for telecommunication room and data center applications.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.