Keyboard Support, OIKS
Hover to magnify image or click to enlarge
Keyboard Support, OIKS
This keyboard support is fixed to the control panel and is ideal when an interface with the control panel and connected enclosure is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Keyboard support to be fixed to the control panel. Machining is required.
- Material: Mild steel. Stainless steel available on request.
- Finish: RAL 9006.
- Pack quantity: 1 piece with mounting accessories.
- The keyboard can be operated next to the control panel
- The keyboard support makes operations easier for the end user, especially when an interface with the control panel is required that cannot be done via the touchscreen, such as programming
- Control panels require machining before the keyboard drawer can be mounted
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.