Skip to main content

Please Select Your Country/Language Preferences

Polyester modular double door enclosures Hover to magnify image or click to enlarge

Polyester Modular Single Door Enclosures, UDP

The polyester modular wall mounted enclosure range, UDP/UDPT, with a IP 65/54 protection degree, is available off the shelf in many different sizes. Either a plain door or transparent door can be ordered. Several enclosures may be combined to extend the width or depth to, for example, accommodate large components and maintain internal communication. This enclosure range is well suited for outdoor installations, even when exposed to direct sunlight. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Read more Read less

Industry Standards

cULus_UL Listed

GOST

CE UKCA

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Material Polyester; Polycarbonate
Color Code RAL 7035
Finish Smooth
Data Copied
Metric   |   Imperial
Benefits
Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.