Skip to main content

Please Select Your Country/Language Preferences

Syspend 180-Max Intermediate Joint Hover to magnify image or click to enlarge

Syspend 180-Max Intermediate Joint

Syspend 180-Max Intermediate Joint joins two horizontal tubes together for a longer length. The arm can be rotated 300 degrees. Includes safety stop and maintenance-free bearings. Use of the intermediate joint reduces the system load rating capacity to 146 lb. (66 kg) at 3.3 ft. (1 m).

Read more Read less Print This Page
Details

Features

Specifications

Material Aluminum
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.