Wall Mounting Brackets, UWMB
Hover to magnify image or click to enlarge
Wall Mounting Brackets, UWMB
The enclosure can be easily mounted at the installation site without any need for internal access. The brackets are corrosion resistant, which is perfect for harsh environments.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Mounting brackets for wall fixing UCP enclosures. It gives a clearance of 20 mm between the enclosure and the wall.
- Pack quantity: 4 brackets with mounting accessories.
- The enclosure can be mounted easily in the field since the brackets are mounted on the outside, making it unnecessary to open the enclosure
- The brackets have excellent corrosion resistance for harsh environments
- Mounting brackets for wall fixing UCP enclosures
- It gives a clearance of 20 mm between the enclosure and the wall
- Four brackets with mounting accessories
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.