Skip to main content

Please Select Your Country/Language Preferences

PH40267.jpg image Hover to magnify image or click to enlarge

PM04 Hybrid Position Coupler

The nVent LENTON Ultimate PM04 Hybrid Position Coupler is used in conjunction with LENTON taper-threaded rebar, that is produced on standard LENTON threading equipment globally.

LENTON Ultimate platform utilizes a high efficiency parallel thread that provides “full strength” in tension, compression and stress reversal applications, while also providing positional adjustability. The nVent LENTON self-aligning taper-thread reduces misalignment issues, and helps eliminate cross-threading during installation.

Typical applications include bent bar, prefabricated cages and precast structural elements.

Read more Read less
  • DCL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Plain
Coupler Adjustment Standard
Material Steel
Data Copied
Metric   |   Imperial
Designed to Meet AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy