ProtoNode
Hover to magnify image or click to enlarge
ProtoNode
nVent RAYCHEM PROTONODE-RER is a range of external, high performance multi-protocol gateways for customers needing protocol translation between building management systems (BMS) using BACnet® or Metasys® N2 and the RAYCHEM C910-485, ACS-30, TT-TS12 and TTSIM controllers.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Flexible and versatile
- Reliable: BTL Certification by BACnet International
- Interoperable: multi-client and multi-server support for any industrial or building automation protocols
- Flash upgradable
- Reliable during long life: 2 year product warranty available
Specifications
Supply Voltage | 9 – 30 V |
Supply Voltage Type | DC |
Operating Temperature | −20 to 70 °C |
Operating Temperature | −4 to 158 °F |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.