Replacement Module for UTB, Single Pair LED
Hover to magnify image or click to enlarge
Replacement Module for UTB, Single Pair LED
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Multi-stage protection and fine over-voltage protection helps ensure lowest residual surge voltages reach sensitive equipment
- Common-mode and differential-mode protection protects against both possible surge conditions
- Surge rating to 20 kA 8/20 μs is ideal for exposed wiring
Specifications
Brochure
Technical Handbook
Certifications
CE, ERICO UTB
English
EN IEC 61643-21
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.