Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 42 U, 2000H, 800W
Hover to magnify image or click to enlarge
Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 42 U, 2000H, 800W
Catalog#: 21630-018
Varistar CP Glass Door Single Point Locking for IP 20 applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- St, 1.5 mm
- Security glass, 6 mm
- Key lock cover
- Opening angle 180°
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Door Frame, St, 1.5 mm, RAL 7021 | 1 | |
2 | Sekurit glass, 6 mm | 1 | |
3 | Hinge, 180° | 3 | |
4 | Lever handle with key insert (2 keys) | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.