Saddle For Busbar Connection For Power Distribution, MSBC
Hover to magnify image or click to enlarge
Saddle For Busbar Connection For Power Distribution, MSBC
This busbar saddle, MSBC, has been tested according to IEC 61439 and is available off the shelf. It is easy to mount and connects two bars with a thickness of 10 mm, to enable the connection of an electrical cable.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Saddle to make the bars connection, with its special design helps us to make the bars connection properly, making it easier. The bolts, washers and nuts must be operated separately.
- Material: 2 mm zinc plated steel.
- Delivery: 20 pieces.
- The bolts, washers and nuts must be operated separately
- Package Quantity: 20
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.